SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3055-0AA00-3BA0
Product
Image similar
SINAMICS S120 TERMINAL MODULE CABINET TM54F WITHOUT DRIVE-CLIQ CABLE ADD ON BOARD FOR SINAMICS CONVERTORS WITH FAIL-SAFE IN- AND OUTPUTS
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3055-0AA00-3BA0
Product Description SINAMICS S120 TERMINAL MODULE CABINET TM54F WITHOUT DRIVE-CLIQ CABLE ADD ON BOARD FOR SINAMICS CONVERTORS WITH FAIL-SAFE IN- AND OUTPUTS
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 753
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,483 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432626
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 15-10-08
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 4b8bbfd8-ebd5-413e-ab61-2489e7184da9
Classifications
 
Version Classification
eClass 12 27-02-31-53
eClass 14 27-02-31-53
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-53
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
6SL3120-1TE23-0AC0
SINAMICS S120 SINGLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 30A FRAME SIZE: BOOKSIZE C-TYPE INTERNAL AIR COOLING OPTIMIZED PULSE SAMPLE AND SUPPORT OF THE EXTENDED SAFETY INTEGRATED FUNCTIONS INCL. DRIVE-CLIQ CABLE
3RH2140-1BB40
pomocný stykač, 4 NO, 24 V DC, šroubová svorka, konstrukční velikost S00
3RH2911-1FA22
pomocný spínač, čelní montáž, 2 NO + 2 NC, .3/.4, .1/.2, .1/.2, .3/.4, proudová dráha: 1 NO, 1 NC, 1 NC, 1 NO, šroubová svorka, pro stykače 3RT2 a pomocné stykače 3RH2
3RT2016-1AP01
výkonový stykač, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3pól., AC 230 V, 50/60 Hz, pomocné kontakty: 1 NO, šroubová svorka, konstrukční velikost: S00
3RT2016-1BB42
výkonový stykač, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3pól., DC 24 V, pomocné kontakty: 1 NC, šroubová svorka, konstrukční velikost: S00
;