SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1PH8083-1.F0.-...1
Product
Image similar
SIMOTICS M compact asynchronous motor 1500 r/min 2.8 kW 17.8 Nm 7.5 A 346 V 1750 r/min 3.3 kW 18 Nm 7.5 A 398 V 2000 r/min 3.7 kW 17.7 Nm 7.6 A 447 V 2200 r/min 4.1 kW 17.8 Nm 7.6 A 480 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8083-1.F0.-...1
Product Description SIMOTICS M compact asynchronous motor 1500 r/min 2.8 kW 17.8 Nm 7.5 A 346 V 1750 r/min 3.3 kW 18 Nm 7.5 A 398 V 2000 r/min 3.7 kW 17.7 Nm 7.6 A 447 V 2200 r/min 4.1 kW 17.8 Nm 7.6 A 480 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Headquarter Price Group 761
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 32,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9695
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 18-11-05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 14 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-14
|
This product has to be configured before it can be ordered.
;