The RuggedCom RP100 provides the flexibility to power remote PoE devices using standard Cat5 cable. Converging data and power onto a single cable. Compatible with the latest 802.3at high power PoE standard and backwards compatible with low power 802.3af PoE devices. Substation Rated IEC 61850-3, IEEE 1613, -40 to +85 Cel. operating temperature (no fans) Panel or DIN mounting, Lightweight Cast Aluminum Enclosure
Notes
Product Configuration is incomplete. Please check the configuration.