SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA1110-1BA01-0AA0-Z Y01
Product
Image similar
Managed System Services 1y MSS - Automation The service includes: 1y exclusive techn. support for automation systems. mobilization to become familiar 30h service management and tech. support. Can be extended. Excl. channel for fast callback. Transparency through Q report and SR Company View. Extranet with excl. content Period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: See SIOS ID 109784055 ! ** Registr. ID recommended for delivery. Y01:0000-0000-0000
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-1BA01-0AA0-Z Y01
Product Description Managed System Services 1y MSS - Automation The service includes: 1y exclusive techn. support for automation systems. mobilization to become familiar 30h service management and tech. support. Can be extended. Excl. channel for fast callback. Transparency through Q report and SR Company View. Extranet with excl. content Period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: See SIOS ID 109784055 ! ** Registr. ID recommended for delivery. Y01:0000-0000-0000
Product family Managed System Services
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Headquarter Price Group 2L3
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4B76
Group Code R39D
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;