ENG_423360.XML
The major part of the functionality of SINAMICS drives is implemented in software. This "embedded" software delivers the function of the product and is therefore a significant component of the overall product. The embedded software is also known as firmware, because it is firmly connected to specific hardware.
In the case of SINAMICS drives, the firmware is subdivided into the operating system (OS) with drivers for the hardware and the converter functions, which are also referred to as the runtime (RT) functions.
Introduction
The available firmware functions are so extensive that the overall functional scope has been structured into function groups corresponding to their main applications.
The 8 main groups are:
- Basic Drive Functions
- Standard Technology Functions
- Advanced Technology Functions
- Communication Functions
- Safety Integrated Functions
- Energy Efficiency Functions
- Common Engineering
- Applications & Branch know-how
G_D011_XX_00417
Functionality, including technology and configuration
Basic Drive Functions
The main groups, especially the "Basic Drive Functions", are divided up into further subgroups.
- Control modes
- Availability
- Setpoints and commands
- Limiters, timers and monitoring functions
- Diagnostics
- Protection
G_D011_XX_00420
Basic Drive Functions - Control Functions
Control modes
The control methods are the core of the entire converter firmware. They are responsible for optimum movement of the connected motor and the attached machines. The better the control functions, the faster, better and more smoothly the machine operates, thereby significantly enhancing the quality of the production output.
A distinction is made between the following methods:
- V/f control (open-loop control)
- Vector control (closed-loop control)
- Servo control (closed-loop control)
Further classification refers to the control variables:
- Current control
- Speed control
- Torque control
- Position control
- Technological process control (pressure, flow rate, temperature, fill level, etc.)
Availability
Availability refers to the frequency ratio, namely how often or seldom a single device restricts the entire production process due to a problem. That is why it is important in terms of availability that a drive enters the faulty state only when it is essential for self-protection. Moreover, it is important that the cause of the pending problem is identified and eliminated as quickly as possible.
Features and measures to increase availability:
- Parallel connections, for example, to maintain emergency operation (possibly also at a lower rating), if a power unit fails
- Automatic restart
- Flying restart
- Vdc control with kinetic buffering
- Redundancy (hardware, communication, etc.)
Setpoints and commands
The setpoint channel is the link between the setpoint source and the motor control. The converter has a special feature that supports simultaneous input of two setpoints. Generation and subsequent modification of the total setpoint (influencing the direction, skip frequency, up/down ramp) take place in the setpoint channel.
Different sources of command usually result from the requirements to operate a drive from different places (on-site/remote), in different situations (standard/emergency mode) and/or different operating. The BICO binector connector technology allows SINAMICS to configure and combine the command and setpoint sources completely individually.
The following can be used for switching:
- Dataset switchover
- Switching elements among the Free Function Blocks (FFB)
- Fixed values
Limiters and monitoring functions
Limiters or limits are used to constrain input and/or output variables as appropriate to the connected machine; this means that not all positioning variables are used over their full range but are limited judiciously to enhance the safety and quality of the production process.
Timers/runtime counters are used to obtain information or make statements about the temporal course of a process.
- Recording application information for manufacturers
- Recording operating times for users
- Configurable timers for monitoring intervals
- Configurable timers for triggering activities at certain intervals (e.g. maintenance work)
Monitoring is used for early detection of conditions that may be detrimental or even dangerous to the connected machine, so that they can be counteracted expediently. If an appropriate countermeasure is not initiated, a protective response of the converter with probable fault shutdown will ultimately result.
Diagnostics
The "Diagnostics" subgroup comprises all those functions that provide assistance with determining the possible causes of a problem.
If problems occur in a process, or in the driven machine, further interpretation of the measured variables in the converter is required. To this end, different signals should be correlated with respect to time and then observed.
This includes:
- Error and alarm buffer
- Diagnostic buffer
- List of missing signals that interrupt operation
- Tracing for temporal assignment of signal profiles
- I/O simulation
- Telegram content diagnoses
- Terminal status
Protection
All protection functions counteract any possible damage to the converter and/or motor. This is why the shutdown thresholds cannot be parameterized but are factory-tuned and permanently set to match the built-in components. Alarm thresholds may be parameterized as a relative variable for shutdown threshold of some monitoring processes. Thus, a countermeasure that is sensitive to the process may still be initiated upon occurrence of the alarm.
Apart from protection of the hardware, protection of the parameterization and therefore protection of the intellectual expertise of the customer from unauthorized access and copying is also an important part of the protection functions.
- Write protection
- Know-how protection
- Copy protection
Standard Technology Functions
The Standard Technology Functions are not restricted to a specific SINAMICS product family, but they are available in full or at least partially in SINAMICS S120 as well as in SINAMICS G120.
- BICO technology
- Free function blocks (FFB)
- Basic positioner (EPOS)
- Technology controller (PID)
G_D011_XX_00419
Standard Technology Functions
The Standard Technology Functions significantly expand the application spectrum of the SINAMICS drives because the functions are not permanently and unalterably interconnected; rather, they are interrupted at defined access points and can be connected or wired differently. The BICO technology makes it possible.
The FFBs enable additional, freely interpretable adaptations of the binary and analog signal flow to the given machine application. However, the FFBs are limited in terms of the absolute quantity and the computing intervals (sampling times) that can be selected. These blocks are NOT multi-instance capable.
With EPOS, comprehensive positioning tasks are autonomous in SINAMICS (i.e. their solution does not need a higher-level control). And moreover, this integrated functionality is also extremely flexible: It can be used for highly dynamic servo control as well as for simple applications with vector-controlled asynchronous motors. Up to 64 target positions, as well as the respective traversing speeds, can be permanently stored in the drive during commissioning. Axes can be positioned either absolutely or relatively.
It is, however, also possible to transfer these parameters as required from a higher-level controller. This means that target positions and velocities can even be changed on-the-fly during a positioning run.
The technology controller (PID controller) permits all types of simple process controls to be implemented. It can be used, for example, to control the line pressure, fill level, temperature, flow or also tension control or load balancing.
For more information, see section Technology functions.
Advanced Technology Functions
The Advanced Technology Functions are the clear differentiating feature between the SINAMICS product families of SINAMICS G120 with the CU2xx‑2 Control Units and SINAMICS S120 with the CU3x0‑2 Control Units. The Advanced Technology Functions are only available for SINAMICS S120:
- SINAMICS Technology Extensions (TEC)
- SINAMICS Drive Control Chart (DCC)
G_D011_XX_00494
Advanced Technology Functions
The Advanced Technology Functions are characterized by maximum flexibility and performance whereby extremely individual and, at the same time, efficient solutions can be achieved.
SINAMICS DCC comprises the block library, so-called DCB Drive Control Blocks and the DCC Editor for graphical interconnection of blocks. SINAMICS DCC is primarily employed to solve arithmetic and control-related tasks or logic functions associated with complex applications.
In addition to the DCB Standard library, the DCB Extension library can also be used to create applications.
The DCB Extension library is comprised of freely programmable blocks which are created for specific applications using DCB Studio and are then graphically interconnected with the DCC Editor in a similar fashion to standard blocks.
SINAMICS Technology Extensions (TECs) are configurable firmware expansions that are specifically created for use in a customized application with special requirements. This functionality can therefore be subsequently installed as an add-on to the standard scope of firmware functions. One example of a SINAMICS TEC is the VIBX vibration extinction for storage and retrieval systems.
For more information, see section Technology functions.
The functional scope of Advanced Technology Functions is scalable and flexible. Depending on the task, you can choose between configurable solutions provided by Siemens or freely created proprietary solutions in the drive.
G_D011_XX_00493
Depending on the technology function, a license may be required for the application (see section Control Units and memory cards).
Safety Integrated Functions
See section Safety Integrated
Communication Functions
See section Communication
Energy Efficiency Functions
See section Energy efficiency
Common Engineering
All functions of the converters are implemented to enable a common engineering approach to their handling no matter which type of drive is selected; i.e. if a function is used in drive x, it can be configured intuitively and commissioned in the same way in drive y. Knowledge gained can therefore be reused easily and efficiently. The engineering and commissioning tools in particular such as SIZER for Siemens Drives (integrated in the TIA Selection Tool), STARTER and SINAMICS Startdrive reflect this approach.
For more information, see section Engineering tools.
Applications & Branch know-how
Siemens has applied these technology functions (standard and/or advanced) to generate numerous application solutions.
These applications can be downloaded from the Siemens Application Support website at
http://www.siemens.com/sinamics-applications
The STARTER and SINAMICS Startdrive commissioning tools can then be used to activate and configure the applications and download them to the Control Units.
G_D011_XX_00421
Applications & Branch know-how
Depending on the technology function, a license may be required for the application (see section Control Units and memory cards).
In some branch-specific Control Units (e.g. CU230P‑2) branch-specific functions are also an integral part of the firmware.
For more information, see section Drive applications.