- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- Industry-specific frequency converters
- SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater
- System overview
- SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater
- Line-side components
- Line filters
- Line Harmonics Filter
- Line reactors
- Recommended line-side overcurrent protection devices
- Load-side power components
- Supplementary system components
- Spare parts
- Selection and engineering tools
- Services and documentation
- SINAMICS G120P pump, fan, compressor converters
- SINAMICS G180 Chassis and Cabinet Units
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Line reactors
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 628 A NMA: A5E00125730
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
|
|
Configure
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 871A NMA: A5E00125735
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1022A NMA: A5E00125737
|
|
Configure
|
|
|
|
|
SINAMICS line reactor Input: 660-690V 3AC, 50/60 Hz 482A NMA: A5E00125765
|
|
Configure
|
|
|
|
|
SINAMICS line reactor Input: 660-690V 3AC, 50/60 Hz 597 A NMA: A5E00125797
|
|
Configure
|
|
|
|
|
SINAMICS line reactor Input: 660-690V 3AC, 50/60 Hz 840 A NMA: A5E00125804
|
|
|
|
|
|
|
|
|