- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Accessories for QAE21..
- QAE21.. - Immersion temperature sensor, passive
- QAE21..4 - Immersion temperature sensor active
- QAE26.9 - Immersion temperature sensor ø 6 mm with cable and fitting
- QAE9120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- QAE3.. - Immersion temperature sensor for high temperature
- FT-TP/.. - Immersion temperature sensor Pt100, short time constant, for high temperature
- Protection pocket for QAE21..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- KNX Building Control
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QAE1020.024 - Immersion temperature sensor 4 x 240 mm, LG-Ni1000, -5...105°C
|
|
|
|
|
|
|
QAE26.90 - Immersion temperature sensor 4 x 65 mm, LG-Ni1000, -50...180°C
|
|
|
|
|
|
|
QAE26.91 - Immersion temperature sensor 4 x 125 mm, LG-Ni1000, -50...180°C
|
|
|
|
|
|
|
QAE26.93 - Immersion temperature sensor 4 x 240 mm, LG-Ni1000, -50...180°C
|
|
|
|
|
|
|
QAE26.95 - Immersion temperature sensor 4 x 465 mm, LG-Ni1000, -50...180°C
|
|
|
|
|
|
|
|
|