Contactor AC 50 HZ, 230/220 V AC3 400 V 140 A 75 kW AUX. contacts: 2 NO + 2 NC size 6 screw connection
Notes
Sucessor:Please contact your Siemens Partner
Article Number (Market Facing Number) |
3TF5122-0XP0 |
Product Description |
Contactor AC 50 HZ, 230/220 V AC3 400 V 140 A 75 kW AUX. contacts: 2 NO + 2 NC size 6 screw connection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 30.09.2021 |
Notes |
Sucessor:Please contact your Siemens Partner
|
Successor |
3RT5055-6AP36 |
Successor Description |
Contactor 220 ... 240 V AC/DC AC3 75 kW 400 V AC (50...60 Hz) / DC operation auxiliary contacts 2 NO + 2 NC, 3-pole, size S6 bar connections conventional operating mechan. screw terminal |
Price Group / Headquarter Price Group |
BM / 451 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
3.500 Kg |
Packaging Dimension |
165.00 x 196.00 x 200.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
6938030339750 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5353 |
Group Code |
R711 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|