| |
CP 343-1 Advanced
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
IWLAN client, SCALANCE WUM763-1, 1 radio, 2.4/5GHz 2 R-SMA connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot observe national approvals! CERT ID: MSAX-W1-RJ-E2-NO FCC ID: LYHMSAXV1 operation outside of USA/Israel scope of delivery: cover CLP slot, covers antenna connections, 1x terminal block
|
|
|
|
|
|
|
IWLAN client, SCALANCE WUM763-1, 1 radio, 2.4/5GHz 2 R-SMA connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot observe national approvals! CERT ID: MSAX-W1-RJ-E2-NO FCC ID: LYHMSAXV1 for operation in the USA scope of delivery: cover CLP slot, covers antenna connections, 1x terminal block
|
|
|
|
|
|
|
IWLAN client, with DI/DO SCALANCE WUM763-1, 1 radio, 2.4/5 GHz, 2 R-SMA connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot, DI/DO, terminal block observe national approvals! CERT ID: MSAX-W1-RJ-E2 FCC ID: LYHMSAXV1 operation outside of USA/Israel scope of delivery: cover CLP slot, covers antenna connections, 3x terminal block
|
|
|
|
|
|
|
IWLAN client, with DI/DO SCALANCE WUM763-1, 1 radio, 2.4/5 GHz, 2 R-SMA connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot, DI/DO, terminal block observe national approvals! CERT ID: MSAX-W1-RJ-E2 FCC ID: LYHMSAXV1 for operation in the USA scope of delivery: cover CLP slot, covers antenna connections, 3x terminal block
|
|
|
|
|
|
|
|
|