SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KJ0240-4AA20-0AA0
Product
SINOVA, onload changeover switches 3KJ0, manually operated, size 2, 4-pole, in open execution, Iu: 315 A, Ue AC: 415 V, Ie at AC-23 A at 415 V: 315 A, screw mounting, front operating mechanism, at the left end, complete unit with door operating mechanism, Plastic handle, grey and black colour, flat terminal
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KJ0240-4AA20-0AA0
Product Description SINOVA, onload changeover switches 3KJ0, manually operated, size 2, 4-pole, in open execution, Iu: 315 A, Ue AC: 415 V, Ie at AC-23 A at 415 V: 315 A, screw mounting, front operating mechanism, at the left end, complete unit with door operating mechanism, Plastic handle, grey and black colour, flat terminal
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4LD
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 9.500 Kg
Packaging Dimension 220.00 x 395.00 x 245.00
Package size unit of measure MM
Quantity Unit 1 NOs
Packaging Quantity 1
Additional Product Information
EAN 4047624211159
UPC Not available
Commodity Code 85365010
LKZ_FDB/ CatalogID EP-M3
Product Group X0DF
Group Code P335
Country of origin India
RoHS Conformity Date Since: 31.08.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
|
Buy product
Quantity 1 NOs
;