SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3MT7006-0JA12-6AP2
Product
60 kvar Capacitor duty contactor 1NO + 2NC aux contact 240 V AC, 50/60 Hz coil
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3MT7006-0JA12-6AP2
Product Description 60 kvar Capacitor duty contactor 1NO + 2NC aux contact 240 V AC, 50/60 Hz coil
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group CDCS0001 / 4L1
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 1.560 Kg
Packaging Dimension 8.70 x 16.30 x 22.80
Package size unit of measure CM
Quantity Unit 1 NOs
Packaging Quantity 1
Additional Product Information
EAN 4047624398393
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID EP-M3
Product Group X05B
Group Code P335
Country of origin India
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-06
eClass 14 27-37-10-06
eClass 6 27-37-10-06
eClass 7.1 27-37-10-06
eClass 8 27-37-10-06
eClass 9 27-37-10-06
eClass 9.1 27-37-10-06
ETIM 7 EC001079
ETIM 8 EC001079
ETIM 9 EC001079
IDEA 4 4764
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 NOs
;