SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3SB5285-6HF02
Product
Image similar
Indicator light compact, with LED, 110 V AC 50/60 Hz, blue
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB5285-6HF02
Product Description Indicator light compact, with LED, 110 V AC 50/60 Hz, blue
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group I2850000 / 4L5
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 24 Day/Days
Net Weight (kg) 0.017 Kg
Package size unit of measure Not available
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85381010
LKZ_FDB/ CatalogID CC-IC10
Product Group 5327
Group Code P335
Country of origin India
RoHS Conformity Date Since: 01.03.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 NOs
Frequently bought together:
3SB5285-6HF03
Indicator light compact, with LED, 220/240 V AC 50/60 Hz, blue
3SB5285-6HF04
Indicator light compact, with LED, 110 V DC, blue
3SB5285-6HG01
Indicator light compact, with LED, 24 V AC / DC, White
3KL8151-5TA00
SDF TPN neutral link 63A Open execution Fixed drive DIN
3KL8121-5TA00
SDF TPN neutral link 32A Open execution Fixed drive DIN
;