Lamp holder, with integrated LED, 24 V AC / DC, blue, screw terminal, front plate mounting
Article Number (Market Facing Number) |
3SB5400-7CF |
Product Description |
Lamp holder, with integrated LED, 24 V AC / DC, blue, screw terminal, front plate mounting
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
H1960000 / 4L5 |
List Price |
Show prices
|
Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
24 Day/Days |
Net Weight (kg) |
0.013 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 NOs |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85381010 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5327 |
Group Code |
P335 |
Country of origin |
India |
RoHS Conformity Date |
Since: 01.03.2017 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|