SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3ST1400-1RK08
Product
Image similar
Program switch 3ST1400-1RK08 Voltmeter SELECTOR: 0-L1L
Notes
Product is no longer available. Successor:
IN2:3LD40014DC300RC0 Compare Products
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ST1400-1RK08
Product Description Program switch 3ST1400-1RK08 Voltmeter SELECTOR: 0-L1L
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 23.01.2025
Notes
Product is no longer available. Successor:
IN2:3LD40014DC300RC0 Compare Products
Successor information
Successor IN2:3LD40014DC300RC0
Successor Description VOLTMETER SELECTOR SWITCH, 06A Line Voltage with OFF 4 position
Price data
Price Group / Headquarter Price Group K5010000 / 1DL
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 1.000 Kg
Package size unit of measure Not available
Quantity Unit 0 NOs
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85365010
LKZ_FDB/ CatalogID LV10.1
Product Group 5368
Group Code P360
Country of origin India
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 NOs
;