SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3TG1001-0AL2
Product
Image similar
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 230 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TG1001-0AL2
Product Description power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 230 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal
Product family 3TG10 power relays/miniature contactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 61540000 / 41H
List Price Show prices
Price Show prices
Metal Factor LFO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0.149 Kg
Packaging Dimension 131.00 x 187.00 x 70.00
Package size unit of measure MM
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209044968
UPC 754554886916
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5810
Group Code R711
Country of origin Turkey
RoHS Conformity Date Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-03
eClass 14 27-37-10-03
eClass 6 27-37-10-03
eClass 7.1 27-37-10-03
eClass 8 27-37-10-03
eClass 9 27-37-10-03
eClass 9.1 27-37-10-03
ETIM 7 EC000066
ETIM 8 EC000066
ETIM 9 EC000066
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 NOs
;