Coil for contactors: 3TF30 to 3TF33, 3TF40 to 3TF43 3TH3, 3TH4 3TB40 to 3TB44, 3TC44, 3TH8 AC 415 V 50 Hz AC 500 V 60 Hz replacement for 3TY48030AR0
Article Number (Market Facing Number) |
3TY7403-0AR0 |
Product Description |
Coil for contactors: 3TF30 to 3TF33, 3TF40 to 3TF43 3TH3, 3TH4 3TB40 to 3TB44, 3TC44, 3TH8 AC 415 V 50 Hz AC 500 V 60 Hz replacement for 3TY48030AR0
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
F8810000 / 4K1 |
List Price |
Show prices
|
Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
0.100 Kg |
Packaging Dimension |
0.001 x 0.001 x 0.001 |
Package size unit of measure |
CM |
Quantity Unit |
1 NOs |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85381010 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5403 |
Group Code |
R711 |
Country of origin |
India |
RoHS Conformity Date |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|