SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3VU9132-0AB55
Product
Image similar
Shunt release for 3VU13/19 AC 50 HZ 220/230 V
Notes
Sucessor:Suggest to switch MSP main device to 3RV6/5 series
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VU9132-0AB55
Product Description Shunt release for 3VU13/19 AC 50 HZ 220/230 V
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Suggest to switch MSP main device to 3RV6/5 series
Price data
Price Group / Headquarter Price Group 60000000 / 453
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.125 Kg
Packaging Dimension 28.50 x 89.50 x 102.00
Package size unit of measure MM
Quantity Unit 1 NOs
Packaging Quantity 1
Additional Product Information
EAN 4011209068803
UPC Not available
Commodity Code 85389000
LKZ_FDB/ CatalogID CC-IC10
Product Group 5356
Group Code R711
Country of origin China
RoHS Conformity Date Since: 01.03.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-18
eClass 14 27-37-04-18
eClass 6 27-37-04-18
eClass 7.1 27-37-04-18
eClass 8 27-37-04-18
eClass 9 27-37-04-18
eClass 9.1 27-37-04-18
ETIM 7 EC001023
ETIM 8 EC001023
ETIM 9 EC001023
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 NOs
;