SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3ZS1322-6CC12-0YE5
No picture available
SIRIUS SIMOCODE ES V14 SP1 Premium, upgrade for SIMOCODE ES 2007, Floating License for one user engineering SW, SW+docu on DVD License key on USB, Class A, 6 languages (de,en,it, fr,sp,cn) Combo License parallel use of SIMOCODE ES 2007 and V14 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, Int. graphic editor (CFC-based) Executable in: Win 7 SP1/Win 8.1/ Win 10 - 64 bit / Win Server 2008 R2 Std. SP1/ 2012 R2 / 2016 - 64 bit
Notes
Product is no longer available
Sucessor:SIMOCODE ES V15.1 is available as successor: 3ZS1322-6CC13-0YE5
If you need assistance please contact our local Siemens office
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1322-6CC12-0YE5
Product Description SIRIUS SIMOCODE ES V14 SP1 Premium, upgrade for SIMOCODE ES 2007, Floating License for one user engineering SW, SW+docu on DVD License key on USB, Class A, 6 languages (de,en,it, fr,sp,cn) Combo License parallel use of SIMOCODE ES 2007 and V14 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, Int. graphic editor (CFC-based) Executable in: Win 7 SP1/Win 8.1/ Win 10 - 64 bit / Win Server 2008 R2 Std. SP1/ 2012 R2 / 2016 - 64 bit
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available
Sucessor:SIMOCODE ES V15.1 is available as successor: 3ZS1322-6CC13-0YE5
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 60020000 / 42J
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0.227 Kg
Packaging Dimension 189.00 x 266.00 x 32.00
Package size unit of measure MM
Quantity Unit 0 NOs
Packaging Quantity 1
Additional Product Information
EAN 4047622481820
UPC 804766357688
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 NOs
;