SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5SL6440-7RC
Product
Image similar
MCB 40 A 4-pole C characteristic 7.5 kA
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
5ST3010
bloque de contactos auxiliares 1 NA + 1 NC para automático magnetotérmico 5SL, 5SY, 5SP interruptor incorporado 5TL1, interruptor dif./aut. 5SU1, interruptor diferencial 5SV (con 5SU1 se necesita la unión con asa 5ST3805-1)
5ST3801
bloqueo de empuñadura para automático magnetotérmico para 5SY (no para 5SY17…) 5SP, 5TE8, 5SJ4...-.HG..
5ST3803
Dispositivo de bloqueo bloqueo de empuñadura + candado para automático magnetotérmico prof. = 70 mm (1 juego en bolsa de polietileno) para 5SY, 5SP, 5TE8, 5SJ4...-.HG..
5ST3807
Dispositivo de bloqueo Bloqueo de empuñadura + candado (1 juego en bolsa de polietileno) para 5SL, 5SV, 5TL1
Product
Article Number (Market Facing Number) 5SL6440-7RC
Product Description MCB 40 A 4-pole C characteristic 7.5 kA
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group T0220000 / 1IN
List Price Show prices
Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0.599 Kg
Package size unit of measure Not available
Quantity Unit 1 NOs
Packaging Quantity 1
Minimum order quantity 12
Additional Product Information
EAN 4001869417196
UPC Not available
Commodity Code 85362030
LKZ_FDB/ CatalogID LV10.1
Product Group 3816
Group Code P310
Country of origin India
RoHS Conformity Date Since: 05.08.2014
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
UNSPSC 15 39-12-16-03
|
Buy product
Quantity 1 NOs
;