Please note SiePortal functions might not be available from Saturday, April 05 05:00 AM CET to Sunday, April 06 03:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7042-2AF74-1EG0
Product
Image similar
SIMOTICS S SIMOTICS S-1FK7 Synchronous motor 1FK7-CT PN=0.82kW; UDC=600V M0=3Nm (100K); NN=3000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1, WITH PT1000 TEMPERATURESENSOR POWER CONNECTOR ROTATABLE ABSOLUTE ENCODERR 2048 S/R + 4096 UMDREHUNGEN MULTITURN, WITH ENDAT-SCHNITTSTELLE (ENCODER AM2048S/R) PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
List Price Price On Request
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FK7042-2AF74-1EG0
Product Description SIMOTICS S SIMOTICS S-1FK7 Synchronous motor 1FK7-CT PN=0.82kW; UDC=600V M0=3Nm (100K); NN=3000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1, WITH PT1000 TEMPERATURESENSOR POWER CONNECTOR ROTATABLE ABSOLUTE ENCODERR 2048 S/R + 4096 UMDREHUNGEN MULTITURN, WITH ENDAT-SCHNITTSTELLE (ENCODER AM2048S/R) PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
Product family 1FK7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 762
List Price Price On Request
Customer Unit Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 4.601 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766409431
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2017.07.22
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;