SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FL2102-2AF00-1MC0
Product
Image similar
SIMOTICS S-1FL2 Supply voltage 400V 3AC Pn=50W;Nn=3000rpm M0=0.16Nm;Mn=0.16Nm Shaft height 20mm With hybrid connector AM21bit With shaft key, Tolerance N Without holding brake Protection class IP54 without oil seal Matching drive SINAMICS S200
List Price 871,600.00 South Korea Won
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FL2102-2AF00-1MC0
Product Description SIMOTICS S-1FL2 Supply voltage 400V 3AC Pn=50W;Nn=3000rpm M0=0.16Nm;Mn=0.16Nm Shaft height 20mm With hybrid connector AM21bit With shaft key, Tolerance N Without holding brake Protection class IP54 without oil seal Matching drive SINAMICS S200
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group (1 / 372
List Price 871,600.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0.290 Kg
Packaging Dimension 182.00 x 315.00 x 172.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106448295
UPC Not available
Commodity Code 8501510090
LKZ_FDB/ CatalogID NC81
Product Group X0DJ
Group Code R220
Country of origin China
RoHS Conformity Date Since: 2018.01.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;