SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1PH1101-1LF10-0GA0
Product
Image similar
Main motor 1PH1 for SINAMICS V70; Operating voltage 380 V 3AC Pn=3.7 kW; Nn=1500 rpm Mn=24 Nm Shaft height 100 mm Incremental encoder TTL 2500 incr./rev. plain shaft forced ventilation Direction of air flow NDE->DE; IP54 compatible with the converters SINAMICS V70 Vibration severity S/A shaft end and flange Accuracy R Power and signal connection right
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH1101-1LF10-0GA0
Product Description Main motor 1PH1 for SINAMICS V70; Operating voltage 380 V 3AC Pn=3.7 kW; Nn=1500 rpm Mn=24 Nm Shaft height 100 mm Incremental encoder TTL 2500 incr./rev. plain shaft forced ventilation Direction of air flow NDE->DE; IP54 compatible with the converters SINAMICS V70 Vibration severity S/A shaft end and flange Accuracy R Power and signal connection right
Product family 1PH1 for SINAMICS V70 spindle drive
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1! / 761
List Price Show prices
Customer Unit Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 29.530 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID NC81
Product Group 9018
Group Code R220
Country of origin China
RoHS Conformity Date Since: 2018.01.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-24-01
eClass 6 27-02-24-01
eClass 7.1 27-02-24-01
eClass 8 27-02-24-01
eClass 9 27-02-24-01
eClass 9.1 27-02-24-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 39-12-20-01
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;