SURGE ARRESTER 3EK7 FOR MEDIUM VOLTAGE SYSTEMS FOR OUTDOOR USE APPLIED STANDARD: IEC60099-4 UR=9KV, UC=7.2KV NOMINAL DISCHARGE CURRENT 10KA ARRESTER DESIGNATION: DH URES (10KA, 8/20) = 23.9KV CHARGE TRANSFER RATING 0.4C THERMAL CHARGE TRANSFER RATING 1.1C SHORT-CIRCUIT CURRENT 20KA CREEPAGE DISTANCE 372MM HEIGHT 170MM SHORT TERM LOAD SSL 2940N CARDBOARD PACKAGING
Article Number (Market Facing Number) |
3EK7090-4CB4 |
Product Description |
SURGE ARRESTER 3EK7 FOR MEDIUM VOLTAGE SYSTEMS FOR OUTDOOR USE APPLIED STANDARD: IEC60099-4 UR=9KV, UC=7.2KV NOMINAL DISCHARGE CURRENT 10KA ARRESTER DESIGNATION: DH URES (10KA, 8/20) = 23.9KV CHARGE TRANSFER RATING 0.4C THERMAL CHARGE TRANSFER RATING 1.1C SHORT-CIRCUIT CURRENT 20KA CREEPAGE DISTANCE 372MM HEIGHT 170MM SHORT TERM LOAD SSL 2940N CARDBOARD PACKAGING
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
ZZZ |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time |
15 Day/Days |
Net Weight (kg) |
1.600 Kg |
Packaging Dimension |
220.00 x 270.00 x 142.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85354000 |
LKZ_FDB/ CatalogID |
HG31.1 |
Product Group |
3167 |
Group Code |
U296 |
Country of origin |
China |
RoHS Conformity Date |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|