SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3KF3325-0MF11-8AA1
Product
Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism center Basic unit without handle flat terminal
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KF3325-0MF11-8AA1
Product Description Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism center Basic unit without handle flat terminal
Product family SENTRON 3KF Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z] / 1DL
List Price Show prices
Customer Unit Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 12 Day/Days
Net Weight (kg) 5.303 Kg
Packaging Dimension 330.00 x 250.00 x 250.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869536323
UPC Not available
Commodity Code 85369090
LKZ_FDB/ CatalogID LV10
Product Group 5379
Group Code P360
Country of origin China
RoHS Conformity Date Since: 2016.01.31
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
|
Buy product
Quantity 1 Piece
;