SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3SE5114-0QV10-1AJ4
Product
Safety position switch with separate actuator, metal enclosure 40 mm, slow-action contact 2 NC, with M12 plug, plastic 5-pole, maximum 125 V, 4 A, 2 NC connected, 5 directions of approach. Functional at -40 °C shock and vibration test according to DIN EN 61373, Cat. 1B. The matching separate actuator 3SE5000-0AV./W. must be ordered separately.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE5114-0QV10-1AJ4
Product Description Safety position switch with separate actuator, metal enclosure 40 mm, slow-action contact 2 NC, with M12 plug, plastic 5-pole, maximum 125 V, 4 A, 2 NC connected, 5 directions of approach. Functional at -40 °C shock and vibration test according to DIN EN 61373, Cat. 1B. The matching separate actuator 3SE5000-0AV./W. must be ordered separately.
Product family 3SE5, plastic enclosures
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group BE / 41K
List Price Show prices
Customer Unit Price Show prices
Metal Factor LA------
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.479 Kg
Packaging Dimension 78.00 x 165.00 x 60.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621092751
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5317
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-01
eClass 6 27-27-06-01
eClass 7.1 27-27-06-01
eClass 8 27-27-06-01
eClass 9 27-27-06-01
eClass 9.1 27-27-06-01
ETIM 7 EC000030
ETIM 8 EC000030
ETIM 9 EC000030
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Buy product
Quantity 1 Piece
;