accessory for VL630, VL800, VL1250, VL1600, undervoltage release 12V DC for installation on right
Notes
Sucessor:www.siemens.com/conversion-tool
Article Number (Market Facing Number) |
3VL9800-1UN00 |
Product Description |
accessory for VL630, VL800, VL1250, VL1600, undervoltage release 12V DC for installation on right
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 2022.10.27 |
Notes |
Sucessor:www.siemens.com/conversion-tool
|
Successor |
3VL9800-1UN01 |
Successor Description |
accessory for VL800UL, VL1200UL VL1600UL (MG frame – PG frame) undervoltage release 12V DC f. inst. in r.h. access. comp. |
Price Group / Headquarter Price Group |
Z] / 1CC |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0.123 Kg |
Packaging Dimension |
55.50 x 75.00 x 98.50 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209475076 |
UPC |
040892882971 |
Commodity Code |
85364190 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
3740 |
Group Code |
P360 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2006.07.01 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|