DELTA style, titanium white key SYS shutter, 68x 68 mm
Notes
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
5TC1337 |
Product Description |
DELTA style, titanium white key SYS shutter, 68x 68 mm
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2023.12.15 |
Notes |
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
Z] / 1DW |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0.061 Kg |
Packaging Dimension |
82.00 x 84.00 x 42.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869252483 |
UPC |
Not available |
Commodity Code |
85389099 |
LKZ_FDB/ CatalogID |
I2/ET-G1 |
Product Group |
5576 |
Group Code |
P310 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2007.01.01 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|