SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV6355-1AA31-8HC3
Product
Image similar
WinCC OA V3.18, AMS package Medium. License for Advanced Maintenance Suite, includes application for max. 1,000 assignments of alarm DPs to checklists (counted are all A-DPs that are linked with a list and trigger job orders), AMS Reports (requires a license for Crystal Reports 2016 (RT V13.0)) and AMS Importer. One day of consulting services is included. Does not include further support and cannot be expanded. AMS Reports and Importer for Linux are not available. Email address required for delivery.
Notes
This product is downloadable only. This product is downloadable only.
List Price 13,995,380.00 South Korea Won
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-1AA31-8HC3
Product Description WinCC OA V3.18, AMS package Medium. License for Advanced Maintenance Suite, includes application for max. 1,000 assignments of alarm DPs to checklists (counted are all A-DPs that are linked with a list and trigger job orders), AMS Reports (requires a license for Crystal Reports 2016 (RT V13.0)) and AMS Importer. One day of consulting services is included. Does not include further support and cannot be expanded. AMS Reports and Importer for Linux are not available. Email address required for delivery.
Product family WinCC Open Architecture Solution Frameworks
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 96 / 295
List Price 13,995,380.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group X00S
Group Code R142
Country of origin Austria
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;