SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6387-1BN07-2AF3
Product
Image similar
FL migration package RC, WinCC V8.0 RC 512 (512 PowerTags), runtime, on DVD, single license, 5 languages (de,en,fr,es,it) This is a special offer and is valid if you replace the previously used product FactoryLink with the product WinCC V8.0. By purchasing this product you obligate yourself to replace the previously used product FactoryLink (following a transitional period of 12 months after receiving this product) with WinCC V8.0 and to no longer use the FactoryLink license. only customer with SUS contract
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6387-1BN07-2AF3
Product Description FL migration package RC, WinCC V8.0 RC 512 (512 PowerTags), runtime, on DVD, single license, 5 languages (de,en,fr,es,it) This is a special offer and is valid if you replace the previously used product FactoryLink with the product WinCC V8.0. By purchasing this product you obligate yourself to replace the previously used product FactoryLink (following a transitional period of 12 months after receiving this product) with WinCC V8.0 and to no longer use the FactoryLink license. only customer with SUS contract
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 95 / 276
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.300 Kg
Packaging Dimension 18.50 x 17.50 x 3.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80XX
Product Group 4224
Group Code R142
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;