SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6BG0000-0AA00-0BA0
Product
Image similar
SIWA Optim continuously and automatically optimizes pump schedules of an entire water network, including water transportation lines. The aim of the optimization is to ensure the water supply within the network in terms of water availability, water costs, power availability and other costs at its best, while considering the availability of relevant devices. SIWA Optim reduces the operating costs by using the best (most favorable) power and water tariffs.
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BG0000-0AA00-0BA0
Product Description SIWA Optim continuously and automatically optimizes pump schedules of an entire water network, including water transportation lines. The aim of the optimization is to ensure the water supply within the network in terms of water availability, water costs, power availability and other costs at its best, while considering the availability of relevant devices. SIWA Optim reduces the operating costs by using the best (most favorable) power and water tariffs.
Product family SIWA Optim
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 2NR
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID DE-L
Product Group 4D77
Group Code R340
Country of origin Germany
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-90
eClass 14 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 0 Piece
;