SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL1131-6BH00-0EH1
Product
Image similar
SIMATIC ET 200SP HA, digital input module, DI 16X24VDC HA, suitable for terminal block H1, M1, color code CC01, channel diagnostics
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL1131-6BH00-0EH1
Product Description SIMATIC ET 200SP HA, digital input module, DI 16X24VDC HA, suitable for terminal block H1, M1, color code CC01, channel diagnostics
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z0 / 2I1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0.300 Kg
Packaging Dimension 3.50 x 15.00 x 13.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766553349
Commodity Code 85389091
LKZ_FDB/ CatalogID LT3000
Product Group 4D62
Group Code R336
Country of origin Germany
RoHS Conformity Date Since: 2017.05.23
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-23-01-90
eClass 6 27-23-01-90
eClass 7.1 27-23-01-90
eClass 8 27-23-01-90
eClass 9 27-23-01-90
eClass 9.1 27-23-01-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;