SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL5260-0DC00-2YL8
Product
Image similar
SIMIT Simulation Software ____ 1 Controller __________________ software update service, within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice requirement for conclusion: current version of the software. ******************************* order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5260-0DC00-2YL8
Product Description SIMIT Simulation Software ____ 1 Controller __________________ software update service, within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice requirement for conclusion: current version of the software. ******************************* order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group ZW / 288
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.008 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766280245
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JM
Group Code R340
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;