SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL5424-0AA70-0AH5
No picture available
SIMATIC eaSie, software, Core Package V20.07 SP2, Floating License for 3 users / 3 sessions, E+R SW, with documentation, software download, class A, 2 languages (de, en), executable in Win 10 Enterprise 2015 LTSB 64-bit, Win 10 Prof 64-bit, Windows Server 2016 64-bit, for more information, see SIMATIC eaSie V20.07 SP2 Readme, reference HW: PG/PC, ******************************* email address essential for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6DL5424-0AC00-0AH5 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5424-0AA70-0AH5
Product Description SIMATIC eaSie, software, Core Package V20.07 SP2, Floating License for 3 users / 3 sessions, E+R SW, with documentation, software download, class A, 2 languages (de, en), executable in Win 10 Enterprise 2015 LTSB 64-bit, Win 10 Prof 64-bit, Windows Server 2016 64-bit, for more information, see SIMATIC eaSie V20.07 SP2 Readme, reference HW: PG/PC, ******************************* email address essential for delivery
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2021.07.27
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6DL5424-0AC00-0AH5 Compare Products
Successor information
Successor 6DL5424-0AC00-0AH5
Successor Description SIMATIC eaSie, software, Core, floating license for 3 users / 3 sessions, E+R SW, with documentation, software download, class A, 2 languages (de, en), executable in Windows 10 Enterprise 2015 LTSB 64-bit, Windows 10 Professional 64-bit, Windows Server 2016 64-bit, Windows Server 2019 64-bit, for more information, see SIMATIC eaSie Readme, reference hardware: PC/PG, ******************************* email address required for delivery
Price data
Price Group / Headquarter Price Group Z0 / 288
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;