SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL5430-8AX17-0XE0
Product
Image similar
CEMAT, software Upgrade V7.1, Data medium with WinCC, User Archive Upgrade license, use only in connection with valid CEMAT license, Single License for 1 installation R-SW, SW and documentation on DVD, License Key on USB stick, Class A, 2 languages (de, en), executable under XPPROF/ WINSRV2003, Reference HW: PCS 7 547C: ES/OS, Server, Client
Notes
For this product a successor is available
6DL5430-8AX68-0XE0 Compare Products
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5430-8AX17-0XE0
Product Description CEMAT, software Upgrade V7.1, Data medium with WinCC, User Archive Upgrade license, use only in connection with valid CEMAT license, Single License for 1 installation R-SW, SW and documentation on DVD, License Key on USB stick, Class A, 2 languages (de, en), executable under XPPROF/ WINSRV2003, Reference HW: PCS 7 547C: ES/OS, Server, Client
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2016.10.01
Notes
For this product a successor is available
6DL5430-8AX68-0XE0 Compare Products
Successor information
Successor 6DL5430-8AX68-0XE0
Successor Description CEMAT, software Upgrade Package V9.1, data storage medium with WinCC, User Archive Upgrade license, use only in connection with valid CEMAT license, Single License for 1 installation R-SW, SW and docu. on USB, license key on USB flash drive, class A, 2 languages (de, en), executable in WIN 10 LTSC 2019 WIN Server 2019 reference HW: PCS 7 IPC bundle ******************************* content: 2 x USB
Price data
Price Group / Headquarter Price Group ZW / 2AL
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0.142 Kg
Packaging Dimension 19.00 x 24.00 x 2.30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643784596
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;