SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL8901-0BE00-0AB5
Product
Image similar
SIMATIC PCS neo V5.0 software Administration Console (1 client), license floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
List Price Price On Request
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8901-0BE00-0AB5
Product Description SIMATIC PCS neo V5.0 software Administration Console (1 client), license floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Product family Licensing and ordering data
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group ZW / 2I4
List Price Price On Request
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCA3
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.008 Kg
Packaging Dimension 19.00 x 25.20 x 0.10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCSN
Product Group 4D73
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;