SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL8913-0AK00-0AE5
Product
Image similar
SIMIT Simulation Platform Software Upgrade Engineering S from V9.1 to V10.0 Floating License for 1 User E-SW, SW and Docu on CD License Key on USB-Dongle authorized use requires valid License / Dongle, Class A, 2 Languages (G, E), executable under WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 further Information see SIMIT V10.0 Readme Reference-HW: PC/PG
List Price 1,939,220.00 South Korea Won
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0AK00-0AE5
Product Description SIMIT Simulation Platform Software Upgrade Engineering S from V9.1 to V10.0 Floating License for 1 User E-SW, SW and Docu on CD License Key on USB-Dongle authorized use requires valid License / Dongle, Class A, 2 Languages (G, E), executable under WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 further Information see SIMIT V10.0 Readme Reference-HW: PC/PG
Product family SIMIT – Simulation platform for virtual commissioning
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group ZW / 288
List Price 1,939,220.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.306 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766714207
Commodity Code 85234920
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JK
Group Code R340
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;