SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL8913-0AK30-0AB5
Product
Image similar
SIMIT Simulation Platform V10.3 Software Engineering S Floating License for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x certificate order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
List Price 5,517,990.00 South Korea Won
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0AK30-0AB5
Product Description SIMIT Simulation Platform V10.3 Software Engineering S Floating License for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 (20H2), Win 10 LTSB 2015 / LTSC 2019, Win Server 2016 / 2019, for more information see SIMIT V10.3 Readme, reference hardware: PC/PG content: 1x certificate order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 2024.10.01
Price data
Price Group / Headquarter Price Group ZW / 2AL
List Price 5,517,990.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.008 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622974032
UPC 195125253384
Commodity Code 49119900
LKZ_FDB/ CatalogID ST79-SW
Product Group X0JL
Group Code R340
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;