SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8913-0JK00-0AE5
Product
Image similar
SIMIT Virtual Controller Software Upgrade 1 Controller from V9.1 to V10.0 Floating License for 1 user E-SW, with SW and documentation, Use only in connection with valid SIMIT V10.0 License / dongle, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 For more information, see SIMIT V10.0 Readme Reference HW: PG/PC
Notes
For this product a successor is available
6DL8913-0JL00-0AE5 Compare Products
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0JK00-0AE5
Product Description SIMIT Virtual Controller Software Upgrade 1 Controller from V9.1 to V10.0 Floating License for 1 user E-SW, with SW and documentation, Use only in connection with valid SIMIT V10.0 License / dongle, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 For more information, see SIMIT V10.0 Readme Reference HW: PG/PC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a successor is available
6DL8913-0JL00-0AE5 Compare Products
Successor information
Successor 6DL8913-0JL00-0AE5
Successor Description SIMIT Virtual Controller V11.0 software Upgrade 1 Controller (full) V10.3 -> V11.0 floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable on Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.0 Readme, reference hardware: PC/PG content: 1x certificate order only possible in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Price data
Price Group / Headquarter Price Group ZW / 288
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.286 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766714238
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JK
Group Code R340
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;