SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7516-3TP10-0AB0
Product
SIMATIC S7-1500T, CPU 1516T-3 PN, central processing unit with 3 MB work memory for program and 25 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT with 2-port switch, 3rd interface: PROFINET basic services 1.2 ns bit performance, SIMATIC Memory Card required
List Price 8,312,370.00 South Korea Won
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7516-3TP10-0AB0
Product Description SIMATIC S7-1500T, CPU 1516T-3 PN, central processing unit with 3 MB work memory for program and 25 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT with 2-port switch, 3rd interface: PROFINET basic services 1.2 ns bit performance, SIMATIC Memory Card required
Product family CPU 1516T-3 PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1) / 214
List Price 8,312,370.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 1.499 Kg
Packaging Dimension 19.80 x 22.00 x 15.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623415688
UPC 195125592421
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4A7R
Group Code R251
Country of origin Germany
RoHS Conformity Date Since: 2025.01.24
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;