SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7650-4MB00-0UA0
Product
Image similar
SIMATIC process control system IPC547G operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64-bit; scope of supply: COA sticker and USB flash drive with restore image A1 (only operating system); reference HW: IPC547G - 6ES7660-7* ******************************* content: 1x USB
List Price 1,025,820.00 South Korea Won
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7650-4MB00-0UA0
Product Description SIMATIC process control system IPC547G operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64-bit; scope of supply: COA sticker and USB flash drive with restore image A1 (only operating system); reference HW: IPC547G - 6ES7660-7* ******************************* content: 1x USB
Product family Operating System Packages for SIMATIC Process Control System IPC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group ZW / 2SD
List Price 1,025,820.00 South Korea Won
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.043 Kg
Packaging Dimension 19.00 x 25.00 x 0.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125194366
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group X0RC
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;