****spare part**** project DVD TL_BASIC_IPC427E_ W10_4.8SP2, V1.0 unspecified projects with IPC427E (Windows 10) with Simatic S7-300 and S7-1500 PLC, OS: Windows 10
Notes
Article Number (Market Facing Number) |
6FC5263-2PP27-1AG0 |
Product Description |
****spare part**** project DVD TL_BASIC_IPC427E_ W10_4.8SP2, V1.0 unspecified projects with IPC427E (Windows 10) with Simatic S7-300 and S7-1500 PLC, OS: Windows 10
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 2021.10.01 |
Notes |
|
Successor |
6FC5867-4SB00-0AA8 |
Successor Description |
Powertrain StartUpSet Standard For projects with IPC427E Win10 and SINUMERIK 840D sl / SIMATIC S7-300 / S7-1500, Windows 10, PCU Base V12.1, SINUMERIK Operate V4.8SP4, HMI PRO sl V8.2, Version 1.0, Edition 02/19, on USB stick without license |
Price Group / Headquarter Price Group |
J! / 7A1 |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Set |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85234910 |
LKZ_FDB/ CatalogID |
NC60 |
Product Group |
5706 |
Group Code |
R2S1 |
Country of origin |
Germany |
RoHS Conformity Date |
not available |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|