SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5303-0AF28-0AA0
Product
SINUMERIK EM 187 EXTENSION MODULE WIDTH 187 MM, FoR MCP 398C TIGHTENER FASTENING WITH UP TO 8 SLOTS FOR 22 MM / 16 MM COMPONENTS AND HANDWHEEL/OVERRIDE UNEQUIPPED
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5303-0AF28-0AA0
Product Description SINUMERIK EM 187 EXTENSION MODULE WIDTH 187 MM, FoR MCP 398C TIGHTENER FASTENING WITH UP TO 8 SLOTS FOR 22 MM / 16 MM COMPONENTS AND HANDWHEEL/OVERRIDE UNEQUIPPED
Product family SINUMERIK MCP 398C
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 714
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0.639 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766904011
Commodity Code 85381000
LKZ_FDB/ CatalogID NC63
Product Group X0HM
Group Code R211
Country of origin Germany
RoHS Conformity Date Since: 2017.09.28
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-92
eClass 14 27-24-21-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-21-92
eClass 9.1 27-24-21-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;