SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX3502-7CD01-1AH0
Product
Dual cable pre-assembled 4x0.75/3x2x0.25 for motor S-1FL2 SH20/30/40 with S200, MOTION-CONNECT 350 Length(m)=7m Dmax power=7.5mm Dmax encoder=7.0mm w.o. brake, Drive End Outlet 1 million bending times
List Price 263,180.00 South Korea Won
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX3502-7CD01-1AH0
Product Description Dual cable pre-assembled 4x0.75/3x2x0.25 for motor S-1FL2 SH20/30/40 with S200, MOTION-CONNECT 350 Length(m)=7m Dmax power=7.5mm Dmax encoder=7.0mm w.o. brake, Drive End Outlet 1 million bending times
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group (1 / 372
List Price 263,180.00 South Korea Won
Customer Unit Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 1.277 Kg
Packaging Dimension 350.00 x 350.00 x 20.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106446048
UPC 195125482517
Commodity Code 8544422100
LKZ_FDB/ CatalogID SINAMICS S200
Product Group X0JF
Group Code R220
Country of origin China
RoHS Conformity Date Since: 2023.06.30
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-18-01
eClass 14 27-06-18-01
eClass 6 27-06-18-01
eClass 7.1 27-06-18-01
eClass 8 27-06-18-01
eClass 9 27-06-18-01
eClass 9.1 27-06-18-01
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
|
Buy product
Quantity 1 Piece
Loading Documents...
;