SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MF2853-3AA00
Product
Image similar
SICAM A8000 CI-8533 is an Ethernet expansion module with two fibre-optic interfaces to connect remote SICAM I/Os to SICAM A8000 CP-8050. It supports line and ring configurations and has an integrated power supply (110-220 VDC) to power up to 8 I/O modules. Optionally redundant power supply units (PS-862x or PS-864x) are supported. Two fibre-optic LC multimode plug-ins are included which support distances up to 2km between the I/O rows.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF2853-3AA00
Product Description SICAM A8000 CI-8533 is an Ethernet expansion module with two fibre-optic interfaces to connect remote SICAM I/Os to SICAM A8000 CP-8050. It supports line and ring configurations and has an integrated power supply (110-220 VDC) to power up to 8 I/O modules. Optionally redundant power supply units (PS-862x or PS-864x) are supported. Two fibre-optic LC multimode plug-ins are included which support distances up to 2km between the I/O rows.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z. / B24
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0.290 Kg
Packaging Dimension 15.00 x 20.00 x 7.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515711575
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID PTD/EA
Product Group 1370
Group Code U321
Country of origin India
RoHS Conformity Date Since: 2020.06.16
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;