SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MF2862-2AA00
Product
Image similar
PS-8622 Power Supply 110-220VDC 12W
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF2862-2AA00
Product Description PS-8622 Power Supply 110-220VDC 12W
Product family Power supply modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z. / B24
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0.224 Kg
Packaging Dimension 0.15 x 0.20 x 0.07
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515637752
UPC Not available
Commodity Code 85043180
LKZ_FDB/ CatalogID SICAM
Product Group 1370
Group Code U321
Country of origin India
RoHS Conformity Date Since: 2016.03.18
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-09
eClass 14 27-24-22-09
eClass 6 27-24-22-09
eClass 7.1 27-24-22-09
eClass 8 27-24-22-09
eClass 9 27-24-22-09
eClass 9.1 27-24-22-09
ETIM 7 EC000599
ETIM 8 EC000599
ETIM 9 EC000599
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;