SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3064-2CB00-0AA0
Product
Image similar
****spare part**** SINAMICS/SIMOTION/SINUMERIK/ SIMATIC terminal kit SINAMICS S120 CU320-2; SIMOTION D4x5-2, CX32-2; SINUMERIK NCU7x0.3, NX1x.3; SIMATIC CPU 150xD contents: 1x24 V plug 3x I/O plugs 5x DRIVE-CLiQ dust protection blanking plug
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3064-2CB00-0AA0
Product Description ****spare part**** SINAMICS/SIMOTION/SINUMERIK/ SIMATIC terminal kit SINAMICS S120 CU320-2; SIMOTION D4x5-2, CX32-2; SINUMERIK NCU7x0.3, NX1x.3; SIMATIC CPU 150xD contents: 1x24 V plug 3x I/O plugs 5x DRIVE-CLiQ dust protection blanking plug
Product family Spare parts for CPU 1504D TF and CPU 1507D TF
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group J@ / 7A7
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.040 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892568257
Commodity Code 85366990
LKZ_FDB/ CatalogID D21MCSP
Product Group 9485
Group Code R2S3
Country of origin Germany
RoHS Conformity Date Since: 2016.08.16
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-91
eClass 6 27-24-91-90
eClass 7.1 27-24-91-90
eClass 8 27-24-91-90
eClass 9 27-24-21-91
eClass 9.1 27-24-21-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;