SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3074-0AA08-3AH0
Product
SINAMICS Electronic license (eCoL) Line droop control for energy recovery / infeed into the island network (S02) For power range from 651 to 950 kW *** Download product *** E-mail address for order is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3074-0AA08-3AH0
Product Description SINAMICS Electronic license (eCoL) Line droop control for energy recovery / infeed into the island network (S02) For power range from 651 to 950 kW *** Download product *** E-mail address for order is absolutely essential
Product family CompactFlash card for CU320-2
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group IP / 3D0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125360914
Commodity Code Not available
LKZ_FDB/ CatalogID D21LD
Product Group 4924
Group Code P122
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-09
eClass 6 27-23-02-36
eClass 7.1 27-23-02-36
eClass 8 27-23-02-36
eClass 9 27-23-02-36
eClass 9.1 27-23-02-36
|
Buy product
Quantity 1 Piece
Loading Documents...
;