SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3244-0BB12-1BD1
Product
Image similar
SINAMICS G120 Control Unit CU240E-2 40 units packed in a carton E-type with Safety Integrated STO RS485 interface, USS protocol 6DI, 3DO, 2 AI, 2 AO, max. 1F-DI PTC/KTY interface USB and SD/MMC interface Degree of protection IP20 Ambient temperature 0 to +50 °C without Power Module
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3244-0BB12-1BD1
Product Description SINAMICS G120 Control Unit CU240E-2 40 units packed in a carton E-type with Safety Integrated STO RS485 interface, USS protocol 6DI, 3DO, 2 AI, 2 AO, max. 1F-DI PTC/KTY interface USB and SD/MMC interface Degree of protection IP20 Ambient temperature 0 to +50 °C without Power Module
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1? / 342
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 19.600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948668948
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.1SD
Product Group 9779
Group Code R220
Country of origin Great Britain
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
Loading Documents...
;