SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8MF5026-4R
Product
Standard cabinet 8MF5 HxWxD=2000x 1200x 600 Installation: Side-by-side non-ventilated, not mounted, screwed IP40
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8MF5026-4R
Product Description Standard cabinet 8MF5 HxWxD=2000x 1200x 600 Installation: Side-by-side non-ventilated, not mounted, screwed IP40
Product family SIVACON 8MF2, 8MF5 and 8MF6 System Cubicles
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group Z] / 1EA
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 155.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515210351
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 5846
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-01-01
eClass 6 27-18-01-01
eClass 7.1 27-18-01-01
eClass 8 27-18-01-01
eClass 9 27-18-01-01
eClass 9.1 27-18-01-01
ETIM 7 EC000261
ETIM 8 EC000261
ETIM 9 EC000261
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;