SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
9AC2112-0AA00-1YA2
Product
Image similar
MindConnect IoT2040 is a Device for data acquisition via dif- ferent protocols and allows the transfer of Data to Insights Hub. The device supports the transmission of encrypted data over a secured Internet connection to enable cloud-based applications and services. MindConnect IoT2040 according to the product data sheet containing special Conditions can only be used in connection with MindSphere.
Notes
For this product a successor is available
9AC5303-3MC00-1AA0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AC2112-0AA00-1YA2
Product Description MindConnect IoT2040 is a Device for data acquisition via dif- ferent protocols and allows the transfer of Data to Insights Hub. The device supports the transmission of encrypted data over a secured Internet connection to enable cloud-based applications and services. MindConnect IoT2040 according to the product data sheet containing special Conditions can only be used in connection with MindSphere.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2024.02.29
Notes
For this product a successor is available
9AC5303-3MC00-1AA0 Compare Products
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Successor information
Successor 9AC5303-3MC00-1AA0
Successor Description MindConnect IoT2050 is an device for collecting and transferring data to Insights Hub. The device supports transmission of data through a secured internet connection to enable cloud- based applications and services. Cost effective data reading cycles and data transfer cycles allow for a more economical solution that still can provide valuable insights into industrial and automation processes through the partner ecosystem of InsightsHub cloud-based applications and services.
Price data
Price Group / Headquarter Price Group 2NR
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766470769
Commodity Code 85176200
LKZ_FDB/ CatalogID DS_COMPONENTS
Product Group 4F04
Group Code P681
Country of origin China
RoHS Conformity Date Since: 2016.09.30
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;